(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
HIT Bolt Cutter (Aluminum Handle)

Click this image to zoom it.

Move the mouse over the image to zoom

HIT Bolt Cutter (Aluminum Handle)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Light and easy to use.
· A simple and reliable eccentric bolt system has been adopted for adjusting the cutting edge.
· Handle is made of a special forged aluminum alloy
· For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).
· Replacement blade can also be used with BC.
[Applications]
· For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).

Basic Specifications

  • Main Body, Related Products
    Body
  • Features
    Light and easy to use.
Part Number
Overall Length(mm)

Refine by

  • 315
  • 365
  • Clear
Cutting Capacity (HRB 80 Soft Wire)(mm)

Refine by

  • 5
  • 7
  • Clear
Mass(g)

Refine by

  • 470
  • 680
  • Clear
Cutting Capacity (HRC40 Hard Wire)(mm)

Refine by

  • 4
  • 5
  • Clear
Trusco Code

Refine by

  • 274-1326
  • 274-1318
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
315
5
470
4
274-1318
12 Day(s)
-

Part Number : BCAL-300
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    315
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Mass(g)
    470
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    4
  • Trusco Code
    274-1318
  • Features
    Light and easy to use.
365
7
680
5
274-1326
12 Day(s)
-

Part Number : BCAL-350
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    365
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Mass(g)
    680
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    5
  • Trusco Code
    274-1326
  • Features
    Light and easy to use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)