(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bolt Clipper, Angle Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

Bolt Clipper, Angle Cutter

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Basic Specifications

  • Specifications
    • STOCK
  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    -
  • Features
    The blade tip is angular and can completely cut the iron wires projecting from floors, walls etc.

Details

Part Number
Overall Length(mm)

Refine by

  • 315
  • 465
  • 625
  • Clear
Cutting Capacity (HRB 80 Soft Wire)(mm)

Refine by

  • 5
  • 7
  • 10
  • Clear
Mass(g)

Refine by

  • 650
  • 1450
  • 2850
  • Clear
Adjustable Replacement Blade

Refine by

  • ACE0030
  • ACE0045
  • ACE0060
  • Clear
Trusco Code

Refine by

  • 117-5971
  • 117-5955
  • 117-5939
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
315
5
650
ACE0030
117-5939
8 Day(s)
-

Part Number : AC-0030
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    315
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Mass(g)
    650
  • Adjustable Replacement Blade
    ACE0030
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    -
  • Trusco Code
    117-5939
  • Features
    The blade tip is angular and can completely cut the iron wires projecting from floors, walls etc.
465
7
1450
ACE0045
117-5955
1 Day(s)
-

Part Number : AC-0045
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    465
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Mass(g)
    1450
  • Adjustable Replacement Blade
    ACE0045
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    -
  • Trusco Code
    117-5955
  • Features
    The blade tip is angular and can completely cut the iron wires projecting from floors, walls etc.
625
10
2850
ACE0060
117-5971
1 Day(s)
-

Part Number : AC-0060
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    625
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    10
  • Mass(g)
    2850
  • Adjustable Replacement Blade
    ACE0060
  • Cutting Capacity (HRC40 Hard Wire)(mm)
    -
  • Trusco Code
    117-5971
  • Features
    The blade tip is angular and can completely cut the iron wires projecting from floors, walls etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Angle is attached to the blade edge, it can cut without leaving the iron wire protruding from the floor/wall etc from the base.
●Blade material has certain sharpness than other bolt clipper.

Specification

●Cutting Performance(mm) HRC 40 Hard Wire:-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)