(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Grinder (For Abrasive Stone)

Straight Grinder (For Abrasive Stone)

[Features]
·For grinding wheels.
[Applications]
·For mold finishing, deburring, chamfering, pipe inner finishing, etc.

PDF

Japanese Only

Product features and specifications

Basic specifications and features of the product

  • Straight Type. Grinding wheel is not included.
  • Since the holding part is long, there is almost no runout.

Dimensions in which grinding wheels can be attached

Part NumberT (mm)
UG-65S, UG-650S7 to 13
UG-90S, UG-125H13 to 19
UG-150H13 to 25
Straight grinder, specification 3

Collet chuck

Straight grinder, specification 1

UG-65S/650S Chuck CP (Chuck + chuck nut)

Standard table

Straight grinder, standard table

* Air pressure 0.6 MPa (Gauge) data under load.

Cautions/prohibitions

To use the air grinder safely

The following are the minimum required precautions. For details, please use in accordance with the provisions of the Occupational Safety and Health Structural Standards.

The Industrial Safety and Health Act of Japan (Act No. 57 of 1972)
The Ordinance on Industrial Safety and Health (Ministry of Labor Ordinance No. 32, 1972)
Structural rules for grinding machines, etc. (March 8, 1971, Ministry of Labor Notification No. 8, Partly September 30, 1965, Ministry of Labor Notification No. 85)

Straight grinder, precautions 1

1. Check the specification display on the air grinder main body and grinding wheel cover. Maximum rotational speed without load, diameter / thickness / hole diameter of grinding wheels that can be used, rotational direction of grinding wheels, maximum peripheral speed of grinding wheels.

Straight grinder, precautions 2

2. For grinders with a speed governing device (governor), periodically check the rotational speed to see if it is operating properly to maintain the normal rotational speed, and if there is an abnormality, immediately prohibit the use.

Straight grinder, precautions 3

3. Be sure to use the specified flanges and covers for the grinding wheels, check whether the mounting conditions are normal, and prohibit use immediately if there are any abnormalities such as non-specified dimensions, quality defects, wear, or parts shortage.

Straight grinder, precautions 4

4. Use grinding wheels of quality and strength that meet the regulations, and prohibit the use of grinding wheels that have abnormalities such as damage or deterioration.

Straight grinder, precautions 5

5. Install, replace and test the grinding wheels in a specific safe place with a specific responsible person.
Be sure to perform a test run for 1 minute before the start of grinding work and 3 minutes after replacing the grinding wheels in a specific safe place to check for any abnormalities.

Air angle grinder, precautions 6

6. Take great care not to exceed the specified rotational speed of the grinder, and do not increase the air pressure used above the specified value to increase the rotational speed.

Straight grinder, precautions 7

7. Be sure to properly attach the appropriate grinding wheel cover to the air grinder that uses a grinding wheel with a diameter of 50 mm or more.

Straight grinder, precautions 8

8. Never use at a rotational speed higher than the maximum operating speed indicated on the grinding wheel.

Straight grinder, precautions 9

9. Do not use the sides of the grinding wheels other than the intended purpose of the grinding wheels.

Part Number
UG-65S
UG-90S
UG-125H
UG-150H
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Operating Air Pressure
(Mpa)
Air Consumption Amount
(m³/min)
Hose Take-in Port Trusco Code Applicable grindstone size outer diameter
(mm)
Applicable grindstone size thickness
(mm)
Applicable grindstone size inner diameter
(mm)
Mass
(g)
1 Piece(s) 16 Day(s) or more 143002650.60.7Rc1/4211-6022657–139.51400
1 Piece(s) 22 Day(s) or more 103003320.60.8Rc1/4-901912.72100
1 Piece(s) 22 Day(s) or more 7600370-1.0Rc 3/8-1251912.72800
1 Piece(s) 22 Day(s) or more 6,300400-1.1Rc 3/8-1502515.93700

Loading...

  1. 1
 

Basic Information

Product Type Normal Type Ventilation Direction Front

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)