(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carve Sander Wheel【2-5 Pieces Per Package】

Carve Sander Wheel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carve Sander Wheel
  • Carve Sander Wheel
  • Carve Sander Wheel
  • Carve Sander Wheel

An affordable handy-type wheel polishing tool. (Effortless polishing)

Part Number

Configured Part Number is shown.

Features

●Can polish narrow spots and dimples by varying the polishing wheel width.

Usage

●Finish polishing of stainless steel etc.(hairline, mirror surface)
●Polishing of complex surface such as die casting and moldings.
●Burn removal and scratch removal of metal.

Specification

●Working Air Pressure: 0.6MPa
Part Number
TF-5
TH-80-5
TM-240-5
TU-400-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size (#) Wheel Width
(mm)
Wheel Diameter
(mm)
Color Trusco Code Mass
(g)
Quantity in Box
(Pcs)

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more Mirror surface 6001550White296-07881075

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more 802550Black296-08001325

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more 2402545Brown296-07962005

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more Gloss 4002560Gray296-08181702

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Details Model Wheel Hole Diameter(mm) 12.7
Use Finish Sanding for materials such as stainless steel and complicated surfaces such as die casted, molded parts, hairline or mirrored surfaces. Can also remove burns and scratches on metals.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)