(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Bur (for Aluminum) (Part Numbers)

Carbide Bur (for Aluminum)

[Features]
· It offers a sharp cut and smooth machining.
· The aluminum cutting blade shape makes it unlikely to clog when cutting light metal or non-ferrous metals, making working smooth.
[Applications]
· Deburring and chamfering aluminum die-castings.

  • STOCK

Part Number

Configured Part Number is shown.

TA3C060

Features

●Sharpness is good, smooth processing can be done.

Warning

●The maximum working rotation speed is the recommended value.
Part Number
TA3C060
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features
1 Piece(s) 1 Day(s) Cone Rounded Tip TypeAll Carbide61931.8-28000Shell (aluminum cut)All Carbide4989999042917384-089121It offers a sharp cut and smooth machining.

Loading...

  1. 1

Basic Information

Product Type shank diameter 6 mm Blade tip shape Aluminum Cut Shaft Diameter(mm) 6
Compatible Work Material (Brass and Bronze) Compatible Work Material (Copper) Compatible Work Material (Aluminum Alloy)
Compatible Work Material (Plastic) Compatible Work Material (Hard Rubber)

Please check the type/dimensions/specifications of the part TA3C060 in the Carbide Bur (for Aluminum) series.

Products like this...

Part Number
TA1C160
TA1C190
TA2C060
TA3C095
TA3C127
TA3C160
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Shank Material blade diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Angle
(°)
Max. Rotational Speed
(rpm)
Shape details Type JAN code Trusco Code Mass
(g)
Features
1 Piece(s) 1 Day(s) Cylinder typeBrazed162550-12000Cylinder (aluminum cut)Brazed4989999230642436-3221106Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.
1 Piece(s) 1 Day(s) Cylinder typeBrazed192550-10000Cylinder (aluminum cut)Brazed4989999230659436-3230137Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.
1 Piece(s) 1 Day(s) Round tip type cylinderAll Carbide61931.8-28000Rounded-end cylinder (Aluminum cut)All Carbide4989999042887384-086721It offers a sharp cut and smooth machining.
1 Piece(s) 1 Day(s) Cone Rounded Tip TypeBrazed9.51945-20000Shell (aluminum cut)Brazed4989999042924384-090523It offers a sharp cut and smooth machining.
1 Piece(s) 1 Day(s) Cone Rounded Tip TypeBrazed12.72545-15000Shell (aluminum cut)Brazed4989999042931384-091339It offers a sharp cut and smooth machining.
1 Piece(s) 1 Day(s) Cone Rounded Tip TypeBrazed162550-12000Shell (aluminum cut)Brazed4989999230673436-325665Cutting edge shape ideal for grinding aluminum / aluminum die casting / other nonferrous metals.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)