(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Coupling Q Joint

One-Touch Coupling Q Joint

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint
  • One-Touch Coupling Q Joint

[Features]
· Ball lock system.
· Compatible with Mini Cupla (Manufactured by NITTO KOHKI).
[Applications]
· Plug and socket for the Mild Hose.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●It is a ball lock type.
●Compatible with Mini Coupler(manufactured by nitto kohki).

Specification

●SPQ(piece):10
●Maximum Working Pressure: 1MPa
●Withstanding Pressure: 3MPa

Materials

●Main Body: Brass(chrome plate)
●Seal: Nitrile Rubber(NBR)

Warning

●Applicable Gas: Oxygen/Fuel Gas
Part Number
P-HG4
P-HO4
P-TG
P-TO
S-RO
S-TG4
S-TO4
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Applicable Fluid Connection Size Product Name Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) For HoseGasφ5 mmGas Plug354-925916
1 Piece(s) 1 Day(s) For HoseOxygenφ5 mmPlug for Oxygen354-926712
1 Piece(s) 1 Day(s) For TorchGasM16X1.5 (Left)Gas Plug354-974736
1 Piece(s) 1 Day(s) For TorchOxygenM16X1.5 (Right)Plug for Oxygen354-975536
1 Piece(s) 1 Day(s) For RegulatorOxygenM16X1.5 (Right)Socket for Oxygen355-263275
1 Piece(s) 1 Day(s) For HoseGasφ5 mmGas Socket355-269168
1 Piece(s) 1 Day(s) For HoseOxygenφ5 mmSocket for Oxygen355-270554

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Fitting Features 1 Ball lock system. Features 2 Compatible with Mini Cupla (Manufactured by NITTO KOHKI).
Maximum allowable working pressure 1MPa Withstanding Pressure 3MPa Material (Body) Brass (Chrome plated)
Material (Seal) Nitrile Rubber (NBR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)