(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spark Lighter【1-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TWC-SLC
TWP-SL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type Overall Length
(mm)
Quantity/Pack
(piece)
Trusco Code Mass
(g)

50 Pieces Per Package

1 Pack(s) 1 Day(s) Replacement stone for spark lighters-50273-09286
1 Piece(s) 1 Day(s) Spark lighter185-256-216270

Loading...

  1. 1

Basic Information

Product Type Gas Welding Machine Accessories Features 1 It is used for ignition during gas welding. Specifications Spark lighter with stone (TWC-SLC) attached

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)