(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital multi-meter

Digital multi-meter

[Features]
· Compact size suitable for pockets.
· With auto power off function convenient for avoiding problems due to forgetting power-off.
· It comes with a diode / conductivity check function.
· The main unit and case are integrated and the test lead can be stored in the main unit.
[Applications]
· For design, inspection and maintenance of electric/electronic circuits
· Indoor electrical work, construction of electrical facilities, and maintenance
· HVAC construction and maintenance of automobiles

  • STOCK

Part Number

Configured Part Number is shown.

CDM-09N

Features

●Compact size to fit in the pocket.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):-
●Alternating Current(A):-
●Resistance(Ω):40M
●SPQ(piece):20
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 4300 counts
●W x D x H: 76 x 18 x 117mm
●Power Supply: Button Type Alkaline Battery(LR44)x 2(sold separately)
Part Number
CDM-09N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 0.25 Resistance(Ω) 40M Signal Detection Method Average rectification (MEAN)
Width(mm) 76 Depth(mm) 18 Height(mm) 117
Maximum Display(Count) 4300 Trusco Code 403-1202 Mass(g) 120
Features Compact size suitable for pocket. With auto power off function convenient for turning off forgetting prevention. Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part CDM-09N in the Digital multi-meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)