(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog Tester

Analog Tester

[Features]
· An analog tester featuring inter-terminal current and decibel meter.
· With overload protection by fuse. (With spare fuse)

  • STOCK

Part Number

Configured Part Number is shown.

CX-270N

Features

●An analog tester with terminal current and decibel measurement.
●Overload protection equipped with fuse.(with spare fuse)

Specification

●DC Voltage(V):1000
●AC Voltage(V):1000
●Direct Current(mA):250
●Alternating Current(A):-
●Resistance(Ω):20M
●SPQ(piece):1
●W x D x H: 100 x 38 x 152mm
●Power Supply: AA Dry Battery x 2(sold separately), Laminated Type 9V Dry Battery x 1(sold separately)
Part Number
CX-270N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Analog Tester DC Voltage(V) 1000 Alternating Current Voltage(V) 1000
Direct Current Voltage(A) 0.25 Resistance(Ω) 10M Width(mm) 100
Depth(mm) 38 Height(mm) 138 Trusco Code 392-3631
Mass(g) 230 Features An analogue tester that features inter-terminal current and decibel meter. Overload protection by fuse (spare fuse included) Power Supply AA Batteries x 2 (Sold Separately), Layered 9 V Battery x 1 (Sold Separately)

Please check the type/dimensions/specifications of the part CX-270N in the Analog Tester series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)