(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Area Type Flow Meter (with Precision Needle Valve)

Surface Area Type Flow Meter (with Precision Needle Valve)

[Features]
· Adopts a non-rotating structure needle valve to enable ultra-precise fluid control.
[Applications]
· For environmental measuring equipment.
· For general analysis equipment.
· For purge devices.
· For equipment related to semiconductors.

Part Number

Configured Part Number is shown.

Part Number
RK1200-B2-100
RK1200-B-2-05
RK1200-B-2-1
RK1200-B-2-5
RK1200-B-2-10
RK1200-B-2-50
RK1200-SS-2-05
RK1200-SS-2-1
RK1200-SS-2-5
RK1200-SS-2-10
RK1200-SS-2-50
RK1200-SS-2-100
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Flow
(L/min)
Body Material Trusco Code Packing material Mass
(g)
1 Piece(s) Quote 100.0Brass458-9947Nitrile Rubber (NBR)398
1 Piece(s) Quote 0.5Brass458-9912Nitrile Rubber (NBR)398
1 Piece(s) Quote 1Brass458-9921Nitrile Rubber (NBR)398
1 Piece(s) Quote 5Brass458-9955Nitrile Rubber (NBR)398
1 Piece(s) Quote 10Brass458-9939Nitrile Rubber (NBR)398
1 Piece(s) Quote 50.0Brass458-9963Nitrile Rubber (NBR)398
1 Piece(s) Quote 0.5Stainless Steel458-9971Fluorine Rubber403
1 Piece(s) Quote 1Stainless Steel458-9980Fluorine Rubber403
1 Piece(s) Quote 5Stainless Steel459-0023Fluorine Rubber403
1 Piece(s) Quote 10Stainless Steel458-9998Fluorine Rubber403
1 Piece(s) Quote 50.0Stainless Steel459-0031Fluorine Rubber403
1 Piece(s) Quote 100.0Stainless Steel459-0015Fluorine Rubber403

Loading...

  1. 1

Basic Information

Product Model Flowmeter Flow control With needle bulb Valid memory 10:1
Connection Size Rc1/4 Withstanding pressure warranty Maximum Flow Rate 5 l/min or Less: 0.7 MPa, Maximum Flow Rate 10 l/min or Less: 0.5 MPa Heat resistance limit 60°C
Features Employs non-rotary needle valve Use For air measuring equipment. For general analysis equipment. Target fluid Air
Accuracy ±2%F.S (measurement point)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)