(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Flow Rate Meter (with Attached Needle Valve)

High Flow Rate Meter (with Attached Needle Valve)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Low-priced with superior cost performance compared to others in its class.
[Applications]
· For sampling devices.
· For industrial lines.

Part Number

Configured Part Number is shown.

Part Number
RK2000VD-B-6-1000
RK2000VD-B-6-400
RK2000VD-B-6-700
RK2000VD-S-6-1000
RK2000VD-S-6-400
RK2000VD-S-6-700
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Flow
(L/min)
Body Material Trusco Code Packing material Mass
(g)
1 Piece(s) Quote 1000Brass459-0163Nitrile Rubber (NBR)2650
1 Piece(s) Quote 400Brass459-0171Nitrile Rubber (NBR)2650
1 Piece(s) Quote 700Brass459-0180Nitrile Rubber (NBR)2650
1 Piece(s) Quote 1000Stainless Steel459-0198Fluorine Rubber2550
1 Piece(s) Quote 400Stainless Steel459-0201Fluorine Rubber2550
1 Piece(s) Quote 700Stainless Steel459-0210Fluorine Rubber2550

Loading...

  1. 1

Basic Information

Product Model Flowmeter Flow control With needle bulb Valid memory 10:1
Connection Size Rc3/4 Withstanding pressure warranty 0.7MPa Heat resistance limit 60°C
Features Low-priced but superior cost performance compared others in its class. Use For sampling devices and industrial tubes. Target fluid Air
Accuracy ±5%F.S (measurement point)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)