(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Slot Punch (Rotation Stopper Key Provided)

Click this image to zoom it.

Move the mouse over the image to zoom

Slot Punch (Rotation Stopper Key Provided)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

It provides accurate drilling.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Features
    It provides accurate drilling.

Details

Part Number
Display size(mm)

Refine by

  • 10X25
  • 12X20
  • 12X25
  • 12X30
  • 14X25
  • 14X30
  • 15X25
  • 15X30
  • 18X30
  • 20X30
  • Clear
Actual Size(mm)

Refine by

  • 11.5X26.5
  • 13.5X21.5
  • 13.5X26.5
  • 13.5X31.5
  • 15.5X26.5
  • 15.5X31.5
  • 16.5X26.5
  • 16.5X31.5
  • 19.5X31.5
  • 21.5X31.5
  • Clear
Details Type

Refine by

  • For Fujimura Steel Works (7 mm key provided)
  • For Takeda Machinery (with 10 mm key)
  • Clear
Trusco Code

Refine by

  • 409-5839
  • 409-5821
  • 409-5812
  • 409-5804
  • 409-5791
  • 409-5782
  • 409-5774
  • 409-5766
  • 409-5758
  • 409-5740
  • 409-5731
  • 409-5723
  • 409-5715
  • 409-5707
  • 409-5693
  • 409-5685
  • 409-5677
  • 409-5669
  • 409-5651
  • 409-5642
  • 409-5634
  • 409-5626
  • 409-5618
  • 409-5600
  • 409-5596
  • 409-5588
  • 409-5570
  • 409-5561
  • 409-5553
  • 409-5545
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
11.5X26.5
-
409-5545
8 Day(s)
-

Part Number : MLD-10X25-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    11.5X26.5
  • Details Type
    -
  • Trusco Code
    409-5545
  • Mass(g)
    270
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
13.5X21.5
-
409-5553
8 Day(s)
-

Part Number : MLD-12X20-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    13.5X21.5
  • Details Type
    -
  • Trusco Code
    409-5553
  • Mass(g)
    280
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
13.5X26.5
-
409-5561
8 Day(s)
-

Part Number : MLD-12X25-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    13.5X26.5
  • Details Type
    -
  • Trusco Code
    409-5561
  • Mass(g)
    270
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
13.5X31.5
-
409-5570
8 Day(s)
-

Part Number : MLD-12X30-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    13.5X31.5
  • Details Type
    -
  • Trusco Code
    409-5570
  • Mass(g)
    250
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
15.5X26.5
-
409-5588
8 Day(s)
-

Part Number : MLD-14X25-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    15.5X26.5
  • Details Type
    -
  • Trusco Code
    409-5588
  • Mass(g)
    260
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
15.5X31.5
-
409-5596
8 Day(s)
-

Part Number : MLD-14X30-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    15.5X31.5
  • Details Type
    -
  • Trusco Code
    409-5596
  • Mass(g)
    240
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
16.5X26.5
-
409-5600
8 Day(s)
-

Part Number : MLD-15X25-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    16.5X26.5
  • Details Type
    -
  • Trusco Code
    409-5600
  • Mass(g)
    250
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
16.5X31.5
-
409-5618
8 Day(s)
-

Part Number : MLD-15X30-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    16.5X31.5
  • Details Type
    -
  • Trusco Code
    409-5618
  • Mass(g)
    230
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
19.5X31.5
-
409-5626
8 Day(s)
-

Part Number : MLD-18X30-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    19.5X31.5
  • Details Type
    -
  • Trusco Code
    409-5626
  • Mass(g)
    205
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
-
21.5X31.5
-
409-5634
8 Day(s)
-

Part Number : MLD-20X30-TF
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    -
  • Actual Size(mm)
    21.5X31.5
  • Details Type
    -
  • Trusco Code
    409-5634
  • Mass(g)
    195
  • Features
    It provides accurate drilling.
  • Specifications
    Fujimura Ironworks FK-355E, FK-515, FK-605, Takeda Machinery S505E, S505N
10X25
-
For Fujimura Steel Works (7 mm key provided)
409-5642
8 Day(s)
-

Part Number : MLP-10X25-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    10X25
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5642
  • Mass(g)
    355
  • Features
    It provides accurate drilling.
  • Specifications
    -
10X25
-
For Takeda Machinery (with 10 mm key)
409-5651
8 Day(s)
-

Part Number : MLP-10X25-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    10X25
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5651
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X20
-
For Fujimura Steel Works (7 mm key provided)
409-5669
8 Day(s)
-

Part Number : MLP-12X20-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X20
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5669
  • Mass(g)
    345
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X20
-
For Takeda Machinery (with 10 mm key)
409-5677
8 Day(s)
-

Part Number : MLP-12X20-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X20
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5677
  • Mass(g)
    350
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X25
-
For Fujimura Steel Works (7 mm key provided)
409-5685
8 Day(s)
-

Part Number : MLP-12X25-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X25
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5685
  • Mass(g)
    355
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X25
-
For Takeda Machinery (with 10 mm key)
409-5693
8 Day(s)
-

Part Number : MLP-12X25-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X25
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5693
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X30
-
For Fujimura Steel Works (7 mm key provided)
409-5707
8 Day(s)
-

Part Number : MLP-12X30-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X30
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5707
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
12X30
-
For Takeda Machinery (with 10 mm key)
409-5715
8 Day(s)
-

Part Number : MLP-12X30-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    12X30
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5715
  • Mass(g)
    365
  • Features
    It provides accurate drilling.
  • Specifications
    -
14X25
-
For Fujimura Steel Works (7 mm key provided)
409-5723
8 Day(s)
-

Part Number : MLP-14X25-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    14X25
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5723
  • Mass(g)
    355
  • Features
    It provides accurate drilling.
  • Specifications
    -
14X25
-
For Takeda Machinery (with 10 mm key)
409-5731
8 Day(s)
-

Part Number : MLP-14X25-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    14X25
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5731
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
14X30
-
For Fujimura Steel Works (7 mm key provided)
409-5740
8 Day(s)
-

Part Number : MLP-14X30-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    14X30
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5740
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
14X30
-
For Takeda Machinery (with 10 mm key)
409-5758
8 Day(s)
-

Part Number : MLP-14X30-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    14X30
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5758
  • Mass(g)
    365
  • Features
    It provides accurate drilling.
  • Specifications
    -
15X25
-
For Fujimura Steel Works (7 mm key provided)
409-5766
8 Day(s)
-

Part Number : MLP-15X25-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    15X25
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5766
  • Mass(g)
    360
  • Features
    It provides accurate drilling.
  • Specifications
    -
15X25
-
For Takeda Machinery (with 10 mm key)
409-5774
8 Day(s)
-

Part Number : MLP-15X25-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    15X25
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5774
  • Mass(g)
    365
  • Features
    It provides accurate drilling.
  • Specifications
    -
15X30
-
For Fujimura Steel Works (7 mm key provided)
409-5782
8 Day(s)
-

Part Number : MLP-15X30-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    15X30
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5782
  • Mass(g)
    365
  • Features
    It provides accurate drilling.
  • Specifications
    -
15X30
-
For Takeda Machinery (with 10 mm key)
409-5791
8 Day(s)
-

Part Number : MLP-15X30-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    15X30
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5791
  • Mass(g)
    370
  • Features
    It provides accurate drilling.
  • Specifications
    -
18X30
-
For Fujimura Steel Works (7 mm key provided)
409-5804
8 Day(s)
-

Part Number : MLP-18X30-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    18X30
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5804
  • Mass(g)
    375
  • Features
    It provides accurate drilling.
  • Specifications
    -
18X30
-
For Takeda Machinery (with 10 mm key)
409-5812
8 Day(s)
-

Part Number : MLP-18X30-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    18X30
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5812
  • Mass(g)
    380
  • Features
    It provides accurate drilling.
  • Specifications
    -
20X30
-
For Fujimura Steel Works (7 mm key provided)
409-5821
8 Day(s)
-

Part Number : MLP-20X30-F
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    20X30
  • Actual Size(mm)
    -
  • Details Type
    For Fujimura Steel Works (7 mm key provided)
  • Trusco Code
    409-5821
  • Mass(g)
    400
  • Features
    It provides accurate drilling.
  • Specifications
    -
20X30
-
For Takeda Machinery (with 10 mm key)
409-5839
8 Day(s)
-

Part Number : MLP-20X30-T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Display size(mm)
    20X30
  • Actual Size(mm)
    -
  • Details Type
    For Takeda Machinery (with 10 mm key)
  • Trusco Code
    409-5839
  • Mass(g)
    405
  • Features
    It provides accurate drilling.
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Set in a dedicated punching machine and used for machining the long hole of the section steel and iron plate.

Specification

●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)