(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Pin Punch (Loose Quantity)

Pin Punch (Loose Quantity)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Suitable to remove taper pin, spring pin.
[Applications]
· For removing taper pin, spring pin, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46

Details

Part Number
Width(mm)

Refine by

  • 10
  • 12
  • Clear
Tip diameter(mm)

Refine by

  • 2.5
  • 3
  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 10
  • Clear
Trusco Code

Refine by

  • 366-9165
  • 366-9157
  • 366-9149
  • 366-9131
  • 366-9122
  • 366-9114
  • 366-9106
  • 366-9092
  • 366-9084
  • 366-9068
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
2.5
366-9084
1 Day(s)
-

Part Number : TPP25
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    2.5
  • Trusco Code
    366-9084
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    70
  • RoHS
    10
10
3
366-9092
1 Day(s)
-

Part Number : TPP30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    3
  • Trusco Code
    366-9092
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    70
  • RoHS
    10
10
4
366-9106
1 Day(s)
-

Part Number : TPP40
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    4
  • Trusco Code
    366-9106
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    66
  • RoHS
    10
10
4.5
366-9114
1 Day(s)
-

Part Number : TPP45
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    4.5
  • Trusco Code
    366-9114
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    68
10
5
366-9122
1 Day(s)
-

Part Number : TPP50
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    5
  • Trusco Code
    366-9122
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    70
  • RoHS
    10
10
5.5
366-9131
1 Day(s)
-

Part Number : TPP55
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    5.5
  • Trusco Code
    366-9131
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    71
  • RoHS
    10
10
6
366-9149
1 Day(s)
-

Part Number : TPP60
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    6
  • Trusco Code
    366-9149
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    63
  • RoHS
    10
10
7
366-9157
1 Day(s)
-

Part Number : TPP70
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    10
  • Tip diameter(mm)
    7
  • Trusco Code
    366-9157
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    78
  • RoHS
    10
12
8
366-9165
1 Day(s)
-

Part Number : TPP80
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    12
  • Tip diameter(mm)
    8
  • Trusco Code
    366-9165
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    82
  • RoHS
    10
12
10
366-9068
1 Day(s)
-

Part Number : TPP100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
  • Width(mm)
    12
  • Tip diameter(mm)
    10
  • Trusco Code
    366-9068
  • Hardness
    HRC50±2(TPP25、TPP30)、HRC56±2(TPP40~100)
  • Material
    Nickel chrome molybdenum steel
  • Features
    Suitable to remove taper pin, spring pin.
  • Specifications
    Striking Edge Rigidity: HRC38-46
  • Mass(g)
    123
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for removing tapered pin and spring pin.

Specification

●Total Length(mm):150
●SPQ(piece):20
●Octagon Body Type 
●Tip Hardness: HRC50±2(TPP25, TPP30), HRC56±2(TPP40 to 100)
●Striking Surface Hardness: HRC38 to 46

Materials

●Nickel/Chrome/Molybdenum Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)