(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Metal Mold Date Mark "UL Model" (Inside Arrow PL Surface Replacement Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Metal Mold Date Mark "UL Model" (Inside Arrow PL Surface Replacement Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
· The manufactured year can be replaced without breaking off the molding, even for the YM type (with month/year display) where the inside arrow (shaft) with the year needs to be replaced.
· Engraved finish, with high quality dimensional accuracy that is the same as conventional OP models.
[Applications]
· For Plastic Embedding

Basic Specifications

  • Product Type
    Date mark of mold
  • Abstract
    OM Type (Month)
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
Part Number
Outer Diameter(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • 16
  • Clear
Overall Length(mm)

Refine by

  • 8
  • 10
  • 12
  • 14
  • Clear
Trusco Code

Refine by

  • 381-9205
  • 381-9191
  • 381-9183
  • 381-9175
  • 381-9167
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
8
381-9191
12 Day(s)
-

Part Number : UL-OM-6
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Date mark of mold
  • Outer Diameter(mm)
    6
  • Overall Length(mm)
    8
  • Abstract
    OM Type (Month)
  • Trusco Code
    381-9191
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
  • Mass(g)
    2.1
8
10
381-9205
12 Day(s)
-

Part Number : UL-OM-8
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Date mark of mold
  • Outer Diameter(mm)
    8
  • Overall Length(mm)
    10
  • Abstract
    OM Type (Month)
  • Trusco Code
    381-9205
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
  • Mass(g)
    3.4
10
12
381-9167
12 Day(s)
-

Part Number : UL-OM-10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Date mark of mold
  • Outer Diameter(mm)
    10
  • Overall Length(mm)
    12
  • Abstract
    OM Type (Month)
  • Trusco Code
    381-9167
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
  • Mass(g)
    7.2
12
14
381-9175
12 Day(s)
-

Part Number : UL-OM-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Date mark of mold
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    14
  • Abstract
    OM Type (Month)
  • Trusco Code
    381-9175
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
  • Mass(g)
    14.1
16
14
381-9183
12 Day(s)
-

Part Number : UL-OM-16
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Date mark of mold
  • Outer Diameter(mm)
    16
  • Overall Length(mm)
    14
  • Abstract
    OM Type (Month)
  • Trusco Code
    381-9183
  • Material
    SUS420 quenching and grinding finish
  • Features
    Inside arrow can be replaced directly from parting surface (PL surface) without removing the whole date mark.
  • Mass(g)
    20.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)