(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Acrylic Mirror Bar

Click this image to zoom it.

Move the mouse over the image to zoom

Acrylic Mirror Bar

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Mirror made of acrylic so it is lightweight and resistant to breakage.
[Applications]
· For locations that are not directly visible

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Mirror Shape
    Square
  • Mirror Material
    Acrylic
  • Shaft Part Material
    Stainless Steel Pipe / Rubber Grip
Part Number
Mirror Size(mm)

Refine by

  • 50X100
  • 70X100
  • Clear
Maximum expansion and contraction value in full length(mm)

Refine by

  • 740
  • 1180
  • Clear
Minimum expansion and contraction value in full length(mm)

Refine by

  • 180
  • 230
  • Clear
Mass(g)

Refine by

  • 100
  • 110
  • 120
  • 130
  • Clear
Trusco Code

Refine by

  • 404-8547
  • 404-8539
  • 404-8521
  • 404-8512
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
50X100
740
180
100
404-8512
1 Day(s)
-

Part Number : 01435
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Square
  • Mirror Size(mm)
    50X100
  • Maximum expansion and contraction value in full length(mm)
    740
  • Minimum expansion and contraction value in full length(mm)
    180
  • Mass(g)
    100
  • Trusco Code
    404-8512
  • Mirror Material
    Acrylic
  • Shaft Part Material
    Stainless Steel Pipe / Rubber Grip
70X100
740
180
110
404-8521
1 Day(s)
-

Part Number : 01436
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Square
  • Mirror Size(mm)
    70X100
  • Maximum expansion and contraction value in full length(mm)
    740
  • Minimum expansion and contraction value in full length(mm)
    180
  • Mass(g)
    110
  • Trusco Code
    404-8521
  • Mirror Material
    Acrylic
  • Shaft Part Material
    Stainless Steel Pipe / Rubber Grip
50X100
1180
230
120
404-8539
1 Day(s)
-

Part Number : 01437
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Square
  • Mirror Size(mm)
    50X100
  • Maximum expansion and contraction value in full length(mm)
    1180
  • Minimum expansion and contraction value in full length(mm)
    230
  • Mass(g)
    120
  • Trusco Code
    404-8539
  • Mirror Material
    Acrylic
  • Shaft Part Material
    Stainless Steel Pipe / Rubber Grip
70X100
1180
230
130
404-8547
1 Day(s)
-

Part Number : 01438
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Square
  • Mirror Size(mm)
    70X100
  • Maximum expansion and contraction value in full length(mm)
    1180
  • Minimum expansion and contraction value in full length(mm)
    230
  • Mass(g)
    130
  • Trusco Code
    404-8547
  • Mirror Material
    Acrylic
  • Shaft Part Material
    Stainless Steel Pipe / Rubber Grip