(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
<TRUCO> Inspection Mirror with LED Light

Inspection Mirror with LED Light

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High-brightness LED is used (10,000 millicandela).
· Can also be used as an LED light by removing the mirror part.
· For working in hard-to-reach places like engine compartments.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Mirror Shape
    Round
  • Mirror Size(mm)
    φ20/φ30
  • Maximum expansion and contraction value in full length(mm)
    360
  • Minimum expansion and contraction value in full length(mm)
    340
  • Mass(g)
    126
  • Trusco Code
    302-2111
  • Accessory
    AA Batteries x 2

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TT-S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mirror Shape
    Round
  • Mirror Size(mm)
    φ20/φ30
  • Maximum expansion and contraction value in full length(mm)
    360
  • Minimum expansion and contraction value in full length(mm)
    340
  • Mass(g)
    126
  • Trusco Code
    302-2111
  • Accessory
    AA Batteries x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We use high brightness LED(10000 milli candela).
●If you remove the mirror part, you can use it as an LED light.

Specification

●Mirror Dimension(mm):Φ20/Φ30
●Mirror Shape:Round Type
●SPQ(piece):1

Accessories

●AA Dry Battery x 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)