(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long type scissors (round tip: bend to left)

Long type scissors (round tip: bend to left)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Continuous cutting is possible due to the long blades, for large radius.
[Applications]
· Sheet metal.
· Ironwork.

Basic Specifications

  • Total Length(mm)
    280
  • Blade Length(mm)
    64
  • Cutting Capacity: Iron Plate(mm)
    1.2
  • Cutting Capacity: Copper Plate(mm)
    1.2
  • Cutting Capacity: Stainless Steel Plate(mm)
    0.6
  • Trusco Code
    327-2494
  • Cutting Edge
    Left Curve
  • Material
    Carbon tool steel
  • Features
    Continuous cutting because the blade is long, for large radius.
  • Mass(g)
    450
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : D22A
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    280
  • Blade Length(mm)
    64
  • Cutting Capacity: Iron Plate(mm)
    1.2
  • Cutting Capacity: Copper Plate(mm)
    1.2
  • Cutting Capacity: Stainless Steel Plate(mm)
    0.6
  • Trusco Code
    327-2494
  • Cutting Edge
    Left Curve
  • Material
    Carbon tool steel
  • Features
    Continuous cutting because the blade is long, for large radius.
  • Mass(g)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)