(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Knife for Thick Material

Click this image to zoom it.

Move the mouse over the image to zoom

Knife for Thick Material

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Can be used for curved and straight cutting of thick plate.
[Applications]
· Shears for sheet metal machining.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
Part Number
Overall Length(mm)

Refine by

  • 260
  • 265
  • 290
  • 315
  • 335
  • 380
  • 400
  • 460
  • 465
  • Clear
Blade Length(mm)

Refine by

  • 47
  • 50
  • 52
  • 55
  • 60
  • 62
  • 65
  • 67
  • 72
  • Clear
Cutting Capacity: Steel Sheet(mm)

Refine by

  • 0.6
  • 0.8
  • 1
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 0.8
  • 1
  • 1.2
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.5
  • 0.8
  • Clear
Detailed Type

Refine by

  • For Iron Plate
  • For Stainless Steel Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
260
47
0.6
0.8
-
For Iron Plate
16 Day(s) or more
-

Part Number : HSTM-0424
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    260
  • Blade Length(mm)
    47
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9071
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    510
290
50
0.6
0.8
-
For Iron Plate
16 Day(s) or more
-

Part Number : HSTM-0427
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    290
  • Blade Length(mm)
    50
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9080
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    660
315
52
0.6
0.8
-
For Iron Plate
1 Day(s)
-

Part Number : HSTM-0430
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    315
  • Blade Length(mm)
    52
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9098
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    740
335
55
0.8
1
-
For Iron Plate
16 Day(s) or more
-

Part Number : HSTM-0433
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    335
  • Blade Length(mm)
    55
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8808
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    830
380
62
0.8
1
-
For Iron Plate
16 Day(s) or more
-

Part Number : HSTM-0436
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    380
  • Blade Length(mm)
    62
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8816
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1220
400
65
1
1.2
-
For Iron Plate
16 Day(s) or more
-

Part Number : HSTM-0439
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    400
  • Blade Length(mm)
    65
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8824
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1350
465
72
1
1.2
-
For Iron Plate
1 Day(s)
-

Part Number : HSTM-0445
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    465
  • Blade Length(mm)
    72
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8832
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1570
265
47
0.6
0.8
0.5
For Stainless Steel Plate
12 Day(s)
-

Part Number : HSTS-0424
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    265
  • Blade Length(mm)
    47
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9195
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    610
290
50
0.6
0.8
0.5
For Stainless Steel Plate
12 Day(s)
-

Part Number : HSTS-0427
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    290
  • Blade Length(mm)
    50
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9209
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    690
315
52
0.6
0.8
0.5
For Stainless Steel Plate
12 Day(s)
-

Part Number : HSTS-0430
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    315
  • Blade Length(mm)
    52
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9217
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    820
335
55
0.8
1
0.8
For Stainless Steel Plate
16 Day(s) or more
-

Part Number : HSTS-0433
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    335
  • Blade Length(mm)
    55
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9049
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    860
380
60
0.8
1
0.8
For Stainless Steel Plate
1 Day(s)
-

Part Number : HSTS-0436
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    380
  • Blade Length(mm)
    60
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9057
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1200
400
67
1
1.2
0.8
For Stainless Steel Plate
16 Day(s) or more
-

Part Number : HSTS-0439
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    400
  • Blade Length(mm)
    67
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9065
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1350
460
72
1
1.2
0.8
For Stainless Steel Plate
16 Day(s) or more
-

Part Number : HSTS-0445
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    460
  • Blade Length(mm)
    72
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9073
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for curved and straight cuts of thick plates.
  • Mass(g)
    1610

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)