(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Snips for Thick Material

Click this image to zoom it.

Move the mouse over the image to zoom

Snips for Thick Material

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Ideal for tight curved cutting to drill round holes on thick plates.
[Applications]
· Shears for sheet metal machining.

Basic Specifications

  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
Part Number
Overall Length(mm)

Refine by

  • 250
  • 285
  • 290
  • 340
  • 350
  • 375
  • 380
  • 405
  • 455
  • 470
  • Clear
Blade Length(mm)

Refine by

  • 43
  • 45
  • 48
  • 52
  • 53
  • 57
  • 63
  • 65
  • 70
  • Clear
Cutting Capacity: Steel Sheet(mm)

Refine by

  • 0.6
  • 0.8
  • 1
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 0.8
  • 1
  • 1.2
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.5
  • 0.8
  • Clear
Detailed Type

Refine by

  • For Iron Plate
  • For Stainless Steel Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
250
45
0.6
0.8
-
For Iron Plate
8 Day(s) or more
-

Part Number : HSTM-0524
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    250
  • Blade Length(mm)
    45
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9101
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    520
290
48
0.6
0.8
-
For Iron Plate
8 Day(s) or more
-

Part Number : HSTM-0527
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    290
  • Blade Length(mm)
    48
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9110
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    670
340
52
0.8
1
-
For Iron Plate
8 Day(s) or more
-

Part Number : HSTM-0533
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    340
  • Blade Length(mm)
    52
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8841
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    950
380
53
0.8
1
-
For Iron Plate
8 Day(s) or more
-

Part Number : HSTM-0536
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    380
  • Blade Length(mm)
    53
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8859
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1040
405
63
1
1.2
-
For Iron Plate
12 Day(s) or more
-

Part Number : HSTM-0539
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    405
  • Blade Length(mm)
    63
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8867
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1350
470
70
1
1.2
-
For Iron Plate
8 Day(s) or more
-

Part Number : HSTM-0545
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    470
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8875
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1560
250
43
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
-

Part Number : HSTS-0524
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    250
  • Blade Length(mm)
    43
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9225
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    530
285
45
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
-

Part Number : HSTS-0527
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    285
  • Blade Length(mm)
    45
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9233
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    640
350
53
0.8
1
0.8
For Stainless Steel Plate
8 Day(s) or more
-

Part Number : HSTS-0533
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    350
  • Blade Length(mm)
    53
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9081
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    940
375
57
0.8
1
0.8
For Stainless Steel Plate
12 Day(s) or more
-

Part Number : HSTS-0536
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    375
  • Blade Length(mm)
    57
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9090
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1230
405
63
1
1.2
0.8
For Stainless Steel Plate
8 Day(s) or more
-

Part Number : HSTS-0539
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    405
  • Blade Length(mm)
    63
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9103
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1340
455
65
1
1.2
0.8
For Stainless Steel Plate
12 Day(s)
-

Part Number : HSTS-0545
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    455
  • Blade Length(mm)
    65
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9111
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for tight curved cutting to drill round holes on thick plates.
  • Mass(g)
    1559

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)