(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cutting Pliers High-Grade Twist Blade (SLD Series)

Click this image to zoom it.

Move the mouse over the image to zoom

Cutting Pliers High-Grade Twist Blade (SLD Series)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
· It is for tight curved cutting such as round hole openings.
· Supports cutting a wide range of plate materials, such as iron, copper, stainless steel and galvalume steel plate.
· Ironsand steel Hitachi SLD steel blades used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
[Applications]
· It can be used for colored galvanized iron sheet / stainless steel / Galvalume steel plate, and for the thin steel plate used in construction materials.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Material
    Main Body: Dead Soft Steel SAE1006
  • Features
    Sand iron steel Hitachi SLD steel blades are used.
Part Number
Overall Length(mm)

Refine by

  • 195
  • 225
  • Clear
Blade Length(mm)

Refine by

  • 30
  • 40
  • Clear
Trusco Code

Refine by

  • 390-0452
  • 390-0444
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
195
30
390-0444
16 Day(s) or more
-

Part Number : HSLD-0218
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    195
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Trusco Code
    390-0444
  • Material
    Main Body: Dead Soft Steel SAE1006
  • Features
    Sand iron steel Hitachi SLD steel blades are used.
  • Mass(g)
    240
225
40
390-0452
16 Day(s) or more
-

Part Number : HSLD-0221
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    225
  • Blade Length(mm)
    40
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Trusco Code
    390-0452
  • Material
    Main Body: Dead Soft Steel SAE1006
  • Features
    Sand iron steel Hitachi SLD steel blades are used.
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)