(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Universal metal scissors (No Warping Blade)

Universal metal scissors (No Warping Blade)

Standard Unit Price:
-
Days to Ship :
Same day or more

[Features]
· Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
· Built-in powerful spring.
· Blade is serrated.
· With a safety lock.
· Uses slip-resistant grip and handle with excellent fit.

Basic Specifications

  • Specifications
    • STOCK
  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Material
    Chrome Molybdenum Steel
  • Features
    Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.

Details

Part Number
Overall Length(mm)

Refine by

  • 248
  • 250
  • Clear
Blade Length(mm)

Refine by

  • 35
  • 38
  • Clear
Details Type

Refine by

  • Left Bend Type
  • Right-bent type
  • Straight Type
  • Clear
Trusco Code

Refine by

  • 366-8967
  • 366-8959
  • 366-8941
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
248
35
Left Bend Type
366-8941
1 Day(s)
-

Part Number : TGH250L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    248
  • Blade Length(mm)
    35
  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Left Bend Type
  • Trusco Code
    366-8941
  • Material
    Chrome Molybdenum Steel
  • Features
    Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
  • Mass
    374g
248
35
Right-bent type
366-8959
1 Day(s)
-

Part Number : TGH250R
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    248
  • Blade Length(mm)
    35
  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Right-bent type
  • Trusco Code
    366-8959
  • Material
    Chrome Molybdenum Steel
  • Features
    Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
  • Mass
    382g
250
38
Straight Type
366-8967
Same day
-

Part Number : TGH250S
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    250
  • Blade Length(mm)
    38
  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Straight Type
  • Trusco Code
    366-8967
  • Material
    Chrome Molybdenum Steel
  • Features
    Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
  • Mass
    393g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The sharp cutting edge makes it easy to cut a 1.2mm thick iron plate.
●Built-in strong spring.
●The blade is fitted with a notch. 
●With safety lock.
●an anti-slip grip and the handle with fit feeling are adopted.

Specification

●Cutting Performance(mm) Iron Plate:1.2
●Cutting Performance(mm) Copper Plate:1.5
●Cutting Performance(mm) Stainless Steel Plate:0.7
●SPQ(piece):6

Materials

●Blade Part: Chromium Molybdenum Steel
●Grip: Polyvinyl Chloride, Thermoplastic Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)