(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
OT Cutter

OT Cutter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
・ Easy and manual cutting of colored steel plates, veneers, PVC, etc., anytime and anywhere
・ Quickly cut by simply pinching the steel material between the round blades and pulling
・ You can cut the size of the galvanized iron plate using the attached ruler
・ Can cut the size of round corrugated sheet of galvanized iron or polycarbonate
・ It is the decisive board of the hand slitter
・ Please leave the cutting of the steel plate to this one
[Applications]
・ Cutting of colored galvanized iron, corrugated sheet, polycarbonate corrugated sheet, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Cutting Capacity: Colored Steel Sheet(mm)
    0.4
  • Cutting Capacity: Galvalume Steel Plate(mm)
    0.4
  • Ruler Effective(mm)
    510
  • Trusco Code
    288-0652
  • Features
    Steel can be cut quickly simply by trapping between the curved blades and pulling.
  • Mass(g)
    1900

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : HCOT-0001
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Cutting Capacity: Colored Steel Sheet(mm)
    0.4
  • Cutting Capacity: Galvalume Steel Plate(mm)
    0.4
  • Ruler Effective(mm)
    510
  • Trusco Code
    288-0652
  • Features
    Steel can be cut quickly simply by trapping between the curved blades and pulling.
  • Mass(g)
    1900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cut quickly by just clipping steel material with its round blade and pulling.
●You can cut the size of the tin plate using the attached ruler.
●Dimension cut of round corrugated plate galvanized iron or polycarbonate is possible.

Specification

●Cutting Performance(mm) Colored Galvanized Iron Sheet:0.4
●Cutting Performance(mm) Galvalume Steel Plate:0.4
●Ruler Valid: 510mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)