(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roxy 400L Kit (Part Numbers)

Roxy 400L Kit

[Features]
· 3,100°C high temperature burner using oxygen and high performance Maxi Gas 400.
· Brazing can be done quickly.
· Ideal for cramped sites and repair work as it can be adjusted to low flame.
· With backfire protection device.
· Light 8 kg for easy movement onsite.
[Applications]
· For brazing copper pipes, and servicing freezers and HVAC equipment.

Part Number

Configured Part Number is shown.

R35780

Part Number
R35780
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Gas Torch Flame Temperature(°C) 3100 Iron Panel Welding(mm) 3
Hard Brazing φ1/4"~4" Trusco Code 376-0421 Mass(g) 8000
Features 1 Brazing can be done quickly. Features 2 Ideal for cramped places and repair work as it can be adjusted to small functions. Features 3 With backfire protection device.
Features 4 It has the light weight of 8 kg and can be moved to the worksite. Application For brazing copper pipes, and servicing freezing and cooling equipment. Accessory Oxygen cylinder 2 L (no gas), oxygen controller, maxigas 400, microchip (0.3 mm, 0.5 mm, 0.7 mm), welding nozzle (1.5 mm, 2.0 mm), microchip adapter, mixing tube, double hose 3 m, welding handle, stand, adjustment valve, lighter, protective goggles, wrench

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)