(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Astroturbo Acetylene Burner

Astroturbo Acetylene Burner

[Features]
· No oxygen cannister required as the proprietary air suction method enables heavy duty brazing with acetylene alone.
· The braze is heated with a turbo flame to envelop the copper pipe, improving its effectiveness.
· A lighter is not required as the product features electronic ignition.
· With backfire protection device.
[Applications]
· As a heater burner for various brazing work.

Part Number

Configured Part Number is shown.

PZ386835

Part Number
PZ386835
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Gas Torch Hard Brazing ~φ21/8" Soft Solder ~φ3"
Trusco Code 423-1147 Mass(g) 3400 Features 1 The braze is heated with a turbo flame to envelop the copper pipe, improving its effectiveness.
Features 2 A lighter is not required as the product features electronic ignition. Features 3 With backfire protection device. Application As a heater burner for various brazing work.
Accessory Tip (ø6.4 mm, ø7.9 mm, ø9.5 mm), handle body, regulator (with flashback arrester), yoke connector, acetylene hose 3.6 m (screw-on type), carrying case, flameproof sheet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)