(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Propane Burner Connector

Propane Burner Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Propane Burner Connector
  • Propane Burner Connector
  • Propane Burner Connector

Part Number

Configured Part Number is shown.

Part Number
PB-M100S
PB-M300S
PB-M700S
Part NumberMinimum order quantityVolume DiscountDays to ShipFitting Thickness x Length
(mm)
Trusco Code Mass
(g)
1 Piece(s) 16 Day(s) or more φ12×130376-9071120
1 Piece(s) 16 Day(s) or more φ12×310376-9089180
1 Piece(s) 16 Day(s) or more φ12×590376-9097260

Loading...

  1. 1

Basic Information

Product Model Propane Burner Cap Nut Size(mm) M20×P1 Specifications 1 Hose Length: 3 m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)