(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Torch (Screw-in Type)

Power Torch (Screw-in Type)

[Features]
· Uses a spiral concentration of flames that allows flames to reach around to the back side of the pipe.
· The new absorber reduced the amount of residual gas (unused gas that remains inside the cylinder) by 15%, and it is environmentally friendly.
[Applications]
· For various brazing work and PVC pipe bending.

  • STOCK

Part Number

Configured Part Number is shown.

RZ820B

Part Number
RZ820B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Gas Torch Flame Temperature(°C) 1700 Heat Volume(kcal/h) 2000
Burning Time(min/can) 80 Trusco Code 376-9381 Mass(g) 510
Features 1 A new absorber can reduce the amount of residual gas (gas which is not used and remains inside the cylinder) by 15% and is environmentally friendly. Specifications 1 Spiral Concentration Flames Specifications 2 Electronic ignition type
Accessory 1 Dedicated Container (Compressed Gas Cylinder) RZ-850 1 pc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)