(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.

Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.

[Features]
· An orthodox concentrated flame to support a wide range of applications.
· A torch that uses economical cassette gas. Ecological since there is almost no residual gas.
[Applications]
· For various brazing work and thawing of frozen water pipes, etc.

  • STOCK

Part Number

Configured Part Number is shown.

RZ-710S

Part Number
RZ-710S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Gas Torch Flame Temperature(°C) 1300 Heat Volume(kcal/h) 1820
Burning Time(min/can) 90 Trusco Code 376-9356 Mass(g) 290
Features 1 A torch that uses economical cassette gas as its fuel. Ecologically friendly, as there is almost no remaining gas. Specifications 1 Concentrated Flame Specifications 2 Electronic ignition type
Use For various brazing work and melting frozen water pipes. Accessory 1 Dedicated Container (Compressed Gas Cylinder) RZ-760 1 pc

Please check the type/dimensions/specifications of the part RZ-710S in the Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc. series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)