(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adhesive Aron Alpha (Jelly) Blister Pack

Adhesive Aron Alpha (Jelly) Blister Pack

Standard Unit Price:
-
Days to Ship :
Quote

Gel type Aron Alpha can be injected and filled for adhesion.
[Features]
· Operating Temperature Range: -40 to +80°C.
· Instantly sticks to easy-to-suction materials such as cork and cardboard.
[Applications]
· For adhesion of plastics, metals, synthetic rubber, wood, and ceramics.

Basic Specifications

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    000-1309
  • Features
    Instantly sticks to easy-to-suction materials such as cork and cardboard. A gel-type product that can be used as a gap-filling adhesive.
  • Application 1
    For adhesion of plastics, metals, synthetic rubber, wood, and ceramics
  • Fixing Time (23 °C)(Second)
    5
  • Specifications
    High Viscosity
  • Material (Main Component)
    Cyanoacrylate-based
  • Mass(g)
    18
  • Amount Of Content
    1 pc (4 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (4 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (4 g)
Quote
-

Part Number : AGS-430
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (4 g)

Specificationtitle

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    000-1309
  • Features
    Instantly sticks to easy-to-suction materials such as cork and cardboard. A gel-type product that can be used as a gap-filling adhesive.
  • Application 1
    For adhesion of plastics, metals, synthetic rubber, wood, and ceramics
  • Fixing Time (23 °C)(Second)
    5
  • Specifications
    High Viscosity
  • Material (Main Component)
    Cyanoacrylate-based
  • Mass(g)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)