(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aron Alpha, #201, Rubber and Plastic Use

Aron Alpha, #201, Rubber and Plastic Use

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Low viscosity, can be used for permeation bonding.
· Aluminum pack type with an easy-to-maintain zipper.
[Applications]
· For gluing rubber and plastic.

Basic Specifications

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Features 1
    Low viscosity type which enables penetrating adhesion
  • Application 1
    For gluing rubber and plastic
  • Specification 1
    Low Viscosity Type
  • Fixing Time (23 °C)(Second)
    5
  • Material (Main Component)
    Cyanoacrylate-based
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 g x 5 pcs)
  • 1 Bag (20 g x 1 pcs)
  • Clear
Trusco Code

Refine by

  • 222-8238
  • 222-8220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 g x 5 pcs)
222-8220
8 Day(s)
-

Part Number : AA-201-02AL-5
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 g x 5 pcs)

Specificationtitle

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    222-8220
  • Features 1
    Low viscosity type which enables penetrating adhesion
  • Application 1
    For gluing rubber and plastic
  • Specification 1
    Low Viscosity Type
  • Fixing Time (23 °C)(Second)
    5
  • Material (Main Component)
    Cyanoacrylate-based
  • Mass
    24.1 g/Bag
1 Bag (20 g x 1 pcs)
222-8238
1 Day(s)
-

Part Number : AA-201-20AL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 g x 1 pcs)

Specificationtitle

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    222-8238
  • Features 1
    Low viscosity type which enables penetrating adhesion
  • Application 1
    For gluing rubber and plastic
  • Specification 1
    Low Viscosity Type
  • Fixing Time (23 °C)(Second)
    5
  • Material (Main Component)
    Cyanoacrylate-based
  • Mass
    34.0 g/Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)