(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aron Ceramic, C Type, AAC-C/-D/-E

Click this image to zoom it.

Move the mouse over the image to zoom

Aron Ceramic, C Type, AAC-C/-D/-E

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Single liquid, heat-curing type heat-resistant, inorganic adhesive / filling agent.
· The operating temperature range is 0-1,200°C.
[Applications]
· It is primarily used for welding/filling metals.
· Heat-resistant adhesive for metal/ceramics/carbon/glass, etc.

Basic Specifications

  • Product Model
    Adhesive 1 Liquid Type
  • Color
    White
  • Material (Main Component)
    Silica
  • Trusco Code
    356-7761
  • Features 1
    1-component, heat-curing type of heat-resistant inorganic adhesive for bonding and filling
  • Application 1
    Primarily for Bonding and Filling Metals
  • Application 2
    Heat-resistant adhesive for metal, ceramics, carbon, glass, etc.
  • Operating Temperature Range(°C)
    0–1200
  • Fixing Time (150 °C)(Hour)
    1
  • Mass(g)
    178
  • Amount Of Content
    1 pc (150 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (150 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (150 g)
Quote
-

Minimum order quantity is 10.

Part Number : AAC-C
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (150 g)

Specificationtitle

  • Product Model
    Adhesive 1 Liquid Type
  • Color
    White
  • Material (Main Component)
    Silica
  • Trusco Code
    356-7761
  • Features 1
    1-component, heat-curing type of heat-resistant inorganic adhesive for bonding and filling
  • Application 1
    Primarily for Bonding and Filling Metals
  • Application 2
    Heat-resistant adhesive for metal, ceramics, carbon, glass, etc.
  • Operating Temperature Range(°C)
    0–1200
  • Fixing Time (150 °C)(Hour)
    1
  • Mass(g)
    178

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)