(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
INSTANT ADHESIVE ULTRA-RAPID

Click this image to zoom it.

Move the mouse over the image to zoom

INSTANT ADHESIVE ULTRA-RAPID

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Offers excellent initial adhesion and realizes ultra-fast curing even with low adhesive materials.
· Excellent long-term storage stability.
· Excellent for adhesion of paper, hard-to-adhere plastic, porous wooden materials, etc.
[Applications]
· Adhesion of paper, plastic, and wood.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Other
  • Application 1
    Adhesion of paper, plastic, wood
  • Specifications
    Low Viscosity Type
  • Material (main components)
    Cyanoacrylate-based
  • Mass(g)
    30
  • Amount Of Content
    1 pc (20 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (20 g)
  • Clear
Fixation Time(Seconds)

Refine by

  • 2
  • 3
  • Clear
Viscosity(mPa・s)

Refine by

  • 2
  • 15
  • 160
  • Clear
Trusco Code

Refine by

  • 332-2769
  • 332-2751
  • 332-2742
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (20 g)
2
2
332-2742
Quote
-

Part Number : TB7781
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (20 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Other
  • Fixation Time(Seconds)
    2
  • Viscosity(mPa・s)
    2
  • Trusco Code
    332-2742
  • Application 1
    Adhesion of paper, plastic, wood
  • Specifications
    Low Viscosity Type
  • Material (main components)
    Cyanoacrylate-based
  • Mass(g)
    30
1 pc (20 g)
2
15
332-2751
Quote
-

Part Number : TB7782
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (20 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Other
  • Fixation Time(Seconds)
    2
  • Viscosity(mPa・s)
    15
  • Trusco Code
    332-2751
  • Application 1
    Adhesion of paper, plastic, wood
  • Specifications
    Low Viscosity Type
  • Material (main components)
    Cyanoacrylate-based
  • Mass(g)
    30
1 pc (20 g)
3
160
332-2769
Quote
-

Part Number : TB7784
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (20 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Other
  • Fixation Time(Seconds)
    3
  • Viscosity(mPa・s)
    160
  • Trusco Code
    332-2769
  • Application 1
    Adhesion of paper, plastic, wood
  • Specifications
    Low Viscosity Type
  • Material (main components)
    Cyanoacrylate-based
  • Mass(g)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)