(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

max Self-Sharpening Cold Chisel 400

max Self-Sharpening Cold Chisel 400

It is an accessory for hammer drills/chipping hammers (SDS-max shank). For grooving and angle indexing; 30% increased chipping force.

Part Number

Configured Part Number is shown.

MAXCH-400RSS

Part Number
MAXCH-400RSS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS-max Shank Blade Width(mm) 25
Total Length(mm) 400 Usage Grooving, Angle Indexing

Please check the type/dimensions/specifications of the part MAXCH-400RSS in the max Self-Sharpening Cold Chisel 400 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)