(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

max Grooving Chisel (for Grooving Bricks/Blocks)

max Grooving Chisel (for Grooving Bricks/Blocks)

[Features]
This is a gogging chisel accessory for SDS-max shanks.
[Overall Length (mm)]380
[Applications]
For brick and block ditch digging.

Part Number

Configured Part Number is shown.

MAXGC-380

Part Number
MAXGC-380
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS-max Shank Total Length(mm) 380
Groove Width(mm) 35 Groove Depth(mm) 10~35 Mass(g) 946
Usage Brick, Block grooving work

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)