(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SDS Anchor Driving Bar

SDS Anchor Driving Bar

It is an accessory for hammer drills/chipping hammers (SDS-max shank). For internal cone hammering anchors.

Part Number

Configured Part Number is shown.

Part Number
SDS-AB-25R
SDS-AB-25S
SDS-AB-30R
SDS-AB-30S
SDS-AB-40R
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Driving portion size Trusco Code Mass
(g)
1 Piece(s) 12 Day(s) 1602.5 minutes378-6404100
1 Piece(s) 35 Day(s) 952.5 minutes733-6021200
1 Piece(s) 12 Day(s) 1603.0 minutes378-6412110
1 Piece(s) 35 Day(s) 953.0 minutes733-6047200
1 Piece(s) 12 Day(s) 1604.0 minutes378-6421120

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Usage For internal cone driven-type anchors

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)