(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SDS Flat Ridged Chisel

SDS Flat Ridged Chisel

[Features]
This is an accessory dedicated to striking that is compatible with SDS plus shank lightweight hammer drills made by Dewalt, National, Hitachi, Hilti, Bosch, Makita, Max, Ryobi, etc.
Pawl processing increases the tearing strength by 15%.
[Applications]For chipping work, grooving, and cornering.

Part Number

Configured Part Number is shown.

SDS-CH22V

Part Number
SDS-CH22V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Dimension Full Length x Blade Width(mm) 250×20
Mass(g) 260 Usage Chipping Work, Grooving, Angling

Please check the type/dimensions/specifications of the part SDS-CH22V in the SDS Flat Ridged Chisel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)