(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill Chuck Adapter, with Key Type

Drill Chuck Adapter, with Key Type

[Features]
· Drilling work can be done using an impact driver.
· Adopts a high quality chuck for outstanding durability. Prevents bit biting.
· Prevents chuck from falling out when reversely rotating the reverse-thread for fastening the chuck.

  • STOCK

Part Number

Configured Part Number is shown.

CKR-10

Part Number
CKR-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Parts Total Length(mm) 84 Chuck Abilities(mm) 1.0〜10

Please check the type/dimensions/specifications of the part CKR-10 in the Drill Chuck Adapter, with Key Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)