(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LightOn Soft Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

LightOn Soft Hammer

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The main part of the head is iron to ensure striking power.
· Head can be replaced.
· Head hardness is HDD 55.

Basic Specifications

Part Number
Head (Diameter)(mm)

Refine by

  • 23
  • 48
  • Clear
Head (Length)(mm)

Refine by

  • 80
  • 111
  • Clear
Total Length(mm)

Refine by

  • 280
  • 300
  • Clear
Nominal

Refine by

  • #1 1/2
  • #1/2
  • Clear
Trusco Code

Refine by

  • 406-2451
  • 406-2426
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23
80
280
#1/2
406-2426
1 Day(s)
-

Part Number : SF-02LT
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Soft Hammer (Plastic Head)
  • Head (Diameter)(mm)
    23
  • Head (Length)(mm)
    80
  • Total Length(mm)
    280
  • Handle Material
    Polypropylene (PP)
  • Nominal
    #1/2
  • Trusco Code
    406-2426
  • Mass(g)
    260
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
  • Head Material
    Soft Polyvinyl Chloride (PVC)
48
111
300
#1 1/2
406-2451
1 Day(s)
-

Part Number : SF-08LT
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Soft Hammer (Plastic Head)
  • Head (Diameter)(mm)
    48
  • Head (Length)(mm)
    111
  • Total Length(mm)
    300
  • Handle Material
    Polypropylene (PP)
  • Nominal
    #1 1/2
  • Trusco Code
    406-2451
  • Mass(g)
    800
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
  • Head Material
    Soft Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)