(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Castry Hammer for Welding

Click this image to zoom it.

Move the mouse over the image to zoom

Castry Hammer for Welding

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Ideal for removing welding slag and spatter.
[Applications]
· Removes post-welding slag and spatter by tapping.

Basic Specifications

Part Number
Head (Length)(mm)

Refine by

  • 147
  • 183
  • Clear
Total Length(mm)

Refine by

  • 300
  • 325
  • Clear
Nominal

Refine by

  • 1 lb.
  • 3/4 lbs.
  • Clear
Blade Width(mm)

Refine by

  • 20
  • 25
  • Clear
Trusco Code

Refine by

  • 406-2418
  • 406-2400
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
147
300
3/4 lbs.
20
406-2400
1 Day(s)
-

Part Number : NKV-06
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Welding Hammer
  • Head (Length)(mm)
    147
  • Total Length(mm)
    300
  • Head Material
    Carbon Steel S53C for Machine Structures
  • Handle Material
    Evergreen Oak
  • Nominal
    3/4 lbs.
  • Blade Width(mm)
    20
  • Trusco Code
    406-2400
  • Mass(g)
    300
183
325
1 lb.
25
406-2418
12 Day(s)
-

Part Number : NKV-10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Welding Hammer
  • Head (Length)(mm)
    183
  • Total Length(mm)
    325
  • Head Material
    Carbon Steel S53C for Machine Structures
  • Handle Material
    Evergreen Oak
  • Nominal
    1 lb.
  • Blade Width(mm)
    25
  • Trusco Code
    406-2418
  • Mass(g)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)