(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polystyrene Parts Case Desco (Fixed Partitions Type)

Polystyrene Parts Case Desco (Fixed Partitions Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Partition plate is fixed.

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Detailed Type
    Open Type Without Lid
  • Features
    Partition plate is fixed.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    3
Part Number
Case Dimensions (Frontage x Depth x Height)(mm)

Refine by

  • 212X102X27
  • 240X83X86
  • Clear
Mass(g)

Refine by

  • 126
  • 256
  • Clear
Single-Frame Effective Internal Dimension Frontage(mm)

Refine by

  • 67
  • 76
  • Clear
Single-Frame Effective Internal Dimension Depth(mm)

Refine by

  • 77
  • 95
  • Clear
Single-Frame Effective Internal Dimension Height(mm)

Refine by

  • 24
  • 81
  • Clear
JAN Code

Refine by

  • 4904881690236
  • 4904881690571
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
240X83X86
256
76
77
81
4904881690236
12 Day(s)
-

Part Number : 690236
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    240X83X86
  • Mass(g)
    256
  • Detailed Type
    Open Type Without Lid
  • Single-Frame Effective Internal Dimension Frontage(mm)
    76
  • Single-Frame Effective Internal Dimension Depth(mm)
    77
  • Single-Frame Effective Internal Dimension Height(mm)
    81
  • JAN Code
    4904881690236
  • Trusco Code
    321-5890
  • Features
    Partition plate is fixed.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    3
212X102X27
126
67
95
24
4904881690571
13 Day(s) or more
-

Part Number : 690571
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    212X102X27
  • Mass(g)
    126
  • Detailed Type
    Open Type Without Lid
  • Single-Frame Effective Internal Dimension Frontage(mm)
    67
  • Single-Frame Effective Internal Dimension Depth(mm)
    95
  • Single-Frame Effective Internal Dimension Height(mm)
    24
  • JAN Code
    4904881690571
  • Trusco Code
    321-5903
  • Features
    Partition plate is fixed.
  • Body Material
    Polystyrene (PS)
  • No. of Frames
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)