(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Case for Laptop Computer

Click this image to zoom it.

Move the mouse over the image to zoom

Case for Laptop Computer

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A protector tool case for notebook computers.
[Applications]
· For safely transporting and storing a notebook computer.

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    397X315X63
  • Case Color
    Black
  • Mass(g)
    1180
  • Detailed Type
    Liner Type
  • Effective Internal Dimension Frontage(mm)
    363
  • Effective Internal Dimension Depth(mm)
    263
  • Effective Internal Dimension Height(mm)
    50
  • Type
    Liner Type
  • Trusco Code
    420-5235
  • Features
    A protector tool case for notebooks.
  • Intended Use
    For transporting and storing a notebook.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Accessories
    Shoulder strap
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 1085CC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    397X315X63
  • Case Color
    Black
  • Mass(g)
    1180
  • Detailed Type
    Liner Type
  • Effective Internal Dimension Frontage(mm)
    363
  • Effective Internal Dimension Depth(mm)
    263
  • Effective Internal Dimension Height(mm)
    50
  • Type
    Liner Type
  • Trusco Code
    420-5235
  • Features
    A protector tool case for notebooks.
  • Intended Use
    For transporting and storing a notebook.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Accessories
    Shoulder strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)