(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrical Installation Tool Set

Electrical Installation Tool Set

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· A careful selection of tools ranging from the toolbox to gloves required for electrical work.
· The tool box has a bumper box with excellent strength and durability.
· Can be used in outdoor electric construction as well as long-term fixture use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    420 × 231 × 220
  • Set Content(Point)
    19
  • Case color
    Black
  • Mass(g)
    5700
  • Trusco Code
    301-9110
  • Features
    A careful selection of tools ranging from the toolbox to gloves required for electrical work.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : TR-D18
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    420 × 231 × 220
  • Set Content(Point)
    19
  • Case color
    Black
  • Mass(g)
    5700
  • Trusco Code
    301-9110
  • Features
    A careful selection of tools ranging from the toolbox to gloves required for electrical work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set of selected tools from tool box to gloves that are optimum for electrical construction.

Specification

●Case Dimension(mm) W x D x H:420 x 231 x 220
●Set Contents(piece):19
●SPQ(set):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)