(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Large Vehicle Mounted Tool Box (with Intermediate Tray)

Large Vehicle Mounted Tool Box (with Intermediate Tray)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case color
    Green
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 900 × 600 × 600
  • 914 × 750 × 590
  • 1200 × 600 × 600
  • 1400 × 600 × 600
  • 1400 × 750 × 590
  • Clear
Mass(g)

Refine by

  • 37800
  • 45800
  • 51300
  • 53200
  • 68900
  • Clear
JAN Code

Refine by

  • 4989999510539
  • 4989999510621
  • 4989999510645
  • 4989999510669
  • 4989999701098
  • Clear
Trusco Code

Refine by

  • 239-0574
  • 239-0566
  • 239-0558
  • 239-0540
  • 239-0531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
914 × 750 × 590
53200
4989999701098
239-0531
Quote
-

Part Number : F-1000
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    914 × 750 × 590
  • Case color
    Green
  • Mass(g)
    53200
  • JAN Code
    4989999701098
  • Trusco Code
    239-0531
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray
1200 × 600 × 600
45800
4989999510645
239-0566
Quote
-

Part Number : F-1260
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    1200 × 600 × 600
  • Case color
    Green
  • Mass(g)
    45800
  • JAN Code
    4989999510645
  • Trusco Code
    239-0566
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray
1400 × 750 × 590
68900
4989999510539
239-0540
Quote
-

Part Number : F-1400
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    1400 × 750 × 590
  • Case color
    Green
  • Mass(g)
    68900
  • JAN Code
    4989999510539
  • Trusco Code
    239-0540
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray
1400 × 600 × 600
51300
4989999510669
239-0574
Quote
-

Part Number : F-1460
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    1400 × 600 × 600
  • Case color
    Green
  • Mass(g)
    51300
  • JAN Code
    4989999510669
  • Trusco Code
    239-0574
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray
900 × 600 × 600
37800
4989999510621
239-0558
Quote
-

Part Number : F-960
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    900 × 600 × 600
  • Case color
    Green
  • Mass(g)
    37800
  • JAN Code
    4989999510621
  • Trusco Code
    239-0558
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites.
  • Material
    Steel
  • Accessory
    Inner tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)