(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flat Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Flat Pliers

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Insert thin plate to bend.
· Suppresses the bends (seams) of thin plate.
· The end is flat.

Basic Specifications

  • Product Type
    Tongs
  • Material
    S45C
Part Number
Total Length(mm)

Refine by

  • 250
  • 260
  • 265
  • 275
  • Clear
Opening Width(mm)

Refine by

  • 30
  • 45
  • 60
  • 75
  • 90
  • Clear
Trusco Code

Refine by

  • 212-2022
  • 212-2014
  • 212-2006
  • 212-1999
  • 212-1981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
250
30
212-1981
16 Day(s) or more
-

Part Number : TKHR-0030
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tongs
  • Total Length(mm)
    250
  • Opening Width(mm)
    30
  • Trusco Code
    212-1981
  • Mass(g)
    380
  • Material
    S45C
260
45
212-1999
16 Day(s) or more
-

Part Number : TKHR-0045
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tongs
  • Total Length(mm)
    260
  • Opening Width(mm)
    45
  • Trusco Code
    212-1999
  • Mass(g)
    570
  • Material
    S45C
265
60
212-2006
16 Day(s) or more
-

Part Number : TKHR-0060
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tongs
  • Total Length(mm)
    265
  • Opening Width(mm)
    60
  • Trusco Code
    212-2006
  • Mass(g)
    600
  • Material
    S45C
275
75
212-2014
16 Day(s) or more
-

Part Number : TKHR-0075
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tongs
  • Total Length(mm)
    275
  • Opening Width(mm)
    75
  • Trusco Code
    212-2014
  • Mass(g)
    650
  • Material
    S45C
275
90
212-2022
16 Day(s) or more
-

Part Number : TKHR-0090
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tongs
  • Total Length(mm)
    275
  • Opening Width(mm)
    90
  • Trusco Code
    212-2022
  • Mass(g)
    680
  • Material
    S45C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)