(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pincers

Click this image to zoom it.

Move the mouse over the image to zoom

Pincers

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

This is a pair of suitable pincers for fine work such as steel wire work.
There are flat and round types.
Materials: S45C

Basic Specifications

  • Product Type
    Pincers
  • Material
    S45C
Part Number
Total Length(mm)

Refine by

  • 215
  • 245
  • 310
  • Clear
Type

Refine by

  • Flat
  • Round
  • Clear
Trusco Code

Refine by

  • 174-6553
  • 174-6545
  • 174-6537
  • 174-6529
  • 174-6511
  • 215-1138
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
215
Flat
174-6511
16 Day(s) or more
-

Part Number : BKYT-0210
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    215
  • Type
    Flat
  • Trusco Code
    174-6511
  • Mass(g)
    180
  • Material
    S45C
245
Flat
174-6529
16 Day(s) or more
-

Part Number : BKYT-0240
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    245
  • Type
    Flat
  • Trusco Code
    174-6529
  • Mass(g)
    220
  • Material
    S45C
310
Flat
174-6537
16 Day(s) or more
-

Part Number : BKYT-0300
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    310
  • Type
    Flat
  • Trusco Code
    174-6537
  • Mass(g)
    380
  • Material
    S45C
215
Round
174-6545
16 Day(s) or more
-

Part Number : BKYT-1210
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    215
  • Type
    Round
  • Trusco Code
    174-6545
  • Mass(g)
    180
  • Material
    S45C
245
Round
174-6553
16 Day(s) or more
-

Part Number : BKYT-1240
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    245
  • Type
    Round
  • Trusco Code
    174-6553
  • Mass(g)
    220
  • Material
    S45C
310
Round
215-1138
16 Day(s) or more
-

Part Number : BKYT-1300
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Total Length(mm)
    310
  • Type
    Round
  • Trusco Code
    215-1138
  • Mass(g)
    380
  • Material
    S45C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)