(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Precision YATTOKO Pincers (Standard Type)

Stainless Steel Precision YATTOKO Pincers (Standard Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Standard type.
· There are no corrugations on the additional part, and it does not scratch easily.

Basic Specifications

  • Product Type
    Pincers
  • Material
    Stainless Steel (SUS410)
Part Number
Overall Length(mm)

Refine by

  • 120
  • 150
  • Clear
Features 1

Refine by

  • Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Standard type. There are no corrugations on the additional part, and it does not scratch easily.
  • Clear
Tip Shape

Refine by

  • Single rounded
  • Standard
  • Clear
Trusco Code

Refine by

  • 270-8973
  • 270-8965
  • 270-8949
  • 270-8931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
120
Standard type. There are no corrugations on the additional part, and it does not scratch easily.
Standard
270-8931
8 Day(s)
-

Part Number : TY-120H
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    120
  • Features 1
    Standard type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Standard
  • Trusco Code
    270-8931
  • Mass(g)
    36
  • Material
    Stainless Steel (SUS410)
120
Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
Single rounded
270-8949
1 Day(s)
-

Part Number : TY-120K
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    120
  • Features 1
    Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Single rounded
  • Trusco Code
    270-8949
  • Mass(g)
    38
  • Material
    Stainless Steel (SUS410)
150
Standard type. There are no corrugations on the additional part, and it does not scratch easily.
Standard
270-8965
8 Day(s)
-

Part Number : TY-150H
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    150
  • Features 1
    Standard type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Standard
  • Trusco Code
    270-8965
  • Mass(g)
    53
  • Material
    Stainless Steel (SUS410)
150
Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
Single rounded
270-8973
8 Day(s)
-

Part Number : TY-150K
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pincers
  • Overall Length(mm)
    150
  • Features 1
    Single rounded type. There are no corrugations on the additional part, and it does not scratch easily.
  • Tip Shape
    Single rounded
  • Trusco Code
    270-8973
  • Mass(g)
    50
  • Material
    Stainless Steel (SUS410)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)