(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Snap Ring Pliers Shaft-Use (Straight)

Snap Ring Pliers Shaft-Use (Straight)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Replaceable claw type tool dedicated for attaching/detaching C rings, extremely user friendly. Body and claw can be replaced by operating a single screw, enabling two types (bent and straight) to be used with one tool.
· With reverse taper machined on blade tip, the design helps prevent the ring from slipping off

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    183
  • Shaft/hole
    For Shaft
  • With or without spring
    Available
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2
  • Compatible Ring Size(mm)
    10-40
  • Main Body / Option
    Main Body
  • Weight(g/w)
    175
  • Package Size H×W×D(mm)
    223×73×20

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FOS-185
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    183
  • Shaft/hole
    For Shaft
  • With or without spring
    Available
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2
  • Compatible Ring Size(mm)
    10-40
  • Main Body / Option
    Main Body
  • Weight(g/w)
    175
  • Package Size H×W×D(mm)
    223×73×20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)