(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Minitech Small Cutting Nippers (Round Blades)

Minitech Small Cutting Nippers (Round Blades)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
●Cutting performance is 20% increased with most advanced abrasive technology [Micro Mirror Blade]. (compared to our company's products)
[Specification]
●Cutting Performance (mm) Iron Wire:Φ1
●Cutting Performance (mm) Copper Wire:Φ1.8
●SPQ (piece) :6
●Round Blade
●With mechanical spring

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    104
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.8
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    60
  • Blade Shape
    Round Blade 60°/ R30 (Thick Blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    170×73×15

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : MP4-110
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    104
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1
  • Copper Wire Cutting Performance(φ/mm)
    1.8
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    60
  • Blade Shape
    Round Blade 60°/ R30 (Thick Blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    170×73×15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cutting performance is 20% increased with most advanced abrasive technology [Micro Mirror Blade].(compared to our company's products)

Specification

●Cutting Performance(mm) Iron Wire:Φ1
●Cutting Performance(mm) Copper Wire:Φ1.8
●SPQ(piece):6
●Round Blade
●With mechanical spring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)