(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pliers with crimper

Pliers with crimper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Equipped with a crimping function at the base of the grip, these pliers can easily crimp a terminal 1.25-5.5 mm in size. Without Hole

[Features]
· Serrations are provided on holding portion to prevent slipping.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    217
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3.4
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Main Body / Option
    Main Body
  • Weight(g/w)
    350
  • Pliers Head Shape
    Serrated
  • Safty Code Compatibility
    A fastening hole on the strap prevents drops.
  • Package Size H×W×D(mm)
    253×73×20
  • Supplement
    With Simple Crimp Function (Crimp terminal connection range is 1.25 to 3.5 mm2).

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 1150B-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    217
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3.4
  • Copper Wire Cutting Performance(φ/mm)
    4
  • Main Body / Option
    Main Body
  • Weight(g/w)
    350
  • Pliers Head Shape
    Serrated
  • Safty Code Compatibility
    A fastening hole on the strap prevents drops.
  • Package Size H×W×D(mm)
    253×73×20
  • Supplement
    With Simple Crimp Function (Crimp terminal connection range is 1.25 to 3.5 mm2).
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The terminal can be crimped easily with the crimp function of the base of the grip.

Specification

●Cutting Performance(mm) Iron Wire:Φ3.4
●Cutting Performance(mm) Copper Wire:Φ4.0
●Cutting Performance(mm) VA Wire(VVF):2 x 3 Core
●SPQ(piece):6
●Simple Crimping Function(1.25 to 3.5mm2)
●With saw-toothed on the tip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)