(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nippers for the Tip (Round Blade)

Nippers for the Tip (Round Blade)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The thin blade design slices through wire and is ideal for cutting work in tight spaces

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    122
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    75
  • Blade Shape
    Round Blade (Thin Blade)
  • Package Size H×W×D(mm)
    170×73×15

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 12S-120
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    122
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.8
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    75
  • Blade Shape
    Round Blade (Thin Blade)
  • Package Size H×W×D(mm)
    170×73×15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)