(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MRA Carbide Rotary Bar Crosscut

MRA Carbide Rotary Bar Crosscut

The cutting edges are divided with a cross cut, and each cutting edge cuts off chips finely, making them easy to handle.

Part Number

Configured Part Number is shown.

Part Number
CB1D002
CB2D004
CB5A011
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Product Model Shank Material Blade Diameter
(mm)
Blade Length
(mm)
Recommended Operating Rotational Speed
(rpm)
1 Piece(s) 16 Day(s) Cylinder TypeShank Diameter 3mmAll Carbide4.812.732000
1 Piece(s) 16 Day(s) Cylinder Round Tip TypeShank Diameter 3mmAll Carbide4.812.732000
1 Piece(s) 16 Day(s) Cut Tip Cone TypeShank Diameter 3mmAll Carbide31640000

Loading...

  1. 1

Basic Information

Cutting Edge Shape Cross Cut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)